Treated for optimal cell attachment
- One piece seamless construction
- All bottles have printed lot numbers to aid in product traceability
- Sterile
- Nonpyrogenic
- Ribbed design provides twice the surface area with the same exterior dimensions
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Treated for optimal cell attachment
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 430853 | Corning® 1700cm² Expanded Surface Polystyrene Roller Bottle with Easy Grip Cap, 5 per Bag, 40 per Case | 5 / Pk | 40 / Cs | Corning® | $849.30 | per case |