Axygen® Tip Refill System, 10 µL, Refill Rack, Clear, Nonsterile, 96 Tips/Rack, 10 Racks/Pack, 5 Packs/Case
Product NumberRFL-300-C
Axygen® Tip Refill System contains durable refill rack that can be easily refilled by hand and is autoclavable. These translucent Racks includes color-coded inserts for tip identification and are RNase-/DNase free. They are available in different colors and are packaged in bulk or racks.
- RNase-/DNase-free
- Nonpyrogenic
- Translucent rack allows tips to be easily seen
- Color-coded insert allows for easy identification of tip
$339.01 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | RFL-300-C |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 10 µL |
| Maximum Volume/Well | 10 µL |
| Volume Range | 0.1 - 10 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Product Material | Polypropylene |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32525326
- Quality Certificate - Lot No.29325294
- Quality Certificate - Lot No.28825294
- Quality Certificate - Lot No.27425326
- Quality Certificate - Lot No.22525294
- Quality Certificate - Lot No.22125294
- Quality Certificate - Lot No.21825294
- Quality Certificate - Lot No.19725326
- Quality Certificate - Lot No.19225326
- Quality Certificate - Lot No.17625294
- Quality Certificate - Lot No.15225294
- Quality Certificate - Lot No.14925294
- Quality Certificate - Lot No.14325294
- Quality Certificate - Lot No.11725326
- Quality Certificate - Lot No.10525326
- Quality Certificate - Lot No.10025326
- Quality Certificate - Lot No.07825294
- Quality Certificate - Lot No.05825326
- Quality Certificate - Lot No.05225294
- Quality Certificate - Lot No.03925326
- Quality Certificate - Lot No.03525326
- Quality Certificate - Lot No.00825294
- Quality Certificate - Lot No.33424326
- Quality Certificate - Lot No.31524294
- Quality Certificate - Lot No.28124326
- Quality Certificate - Lot No.27124326
- Quality Certificate - Lot No.27024326
- Quality Certificate - Lot No.24624326
- Quality Certificate - Lot No.24224326
- Quality Certificate - Lot No.23924326