text.skipToContent text.skipToNavigation

Axygen® 1000 µL Maxymum Recovery® Pipet Tips, Beveled, Clear, Sterile, Rack Pack,100 Tips/Rack,10 Racks/Pack,5 Packs/Case

Product NumberT-1000-C-L-R-S

E-mail

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.

  • These polypropylene tips are RNase-/DNase-free.
  • Nonpyrogenic
  • Beveled
  • Maxymum Recovery technology for ultra-low retention and high yield
  • Sterile
  • Compatible with Eppendorf® pipettors
  • Eppendorf® is a registered trademark of Eppendorf SE.


$549.37 per case

Out of Stock

Details
Product Number   T-1000-C-L-R-S
Qty./Pk   1000 / Pk  
Qty./Cs   5000 / Cs  
Brand   Axygen®  
Packaging Format   100 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs  
Capacity   1000 µL  
Volume Range   100 - 1000 µL  
Filter   No  
Sterile   Yes  
Autoclavable   No  
Color   Clear  
Specifications Documents