Axygen® 1000 µL Pipet Tips, Beveled, Clear, Sterile, Rack Pack, 100 Tips/Rack, 10 Racks/Pack, 5 Packs/Case
Product NumberT-1000-C-R-S
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Beveled
- Sterile
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
$475.79 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | T-1000-C-R-S |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Packaging Format | 100 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 1000 µL |
| Volume Range | 100 - 1000 µL |
| Sterile | Yes |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.00826378
- Quality Certificate - Lot No.24625428
- Quality Certificate - Lot No.24225428
- Quality Certificate - Lot No.21525428
- Quality Certificate - Lot No.16225001
- Quality Certificate - Lot No.14725428
- Quality Certificate - Lot No.14625425
- Quality Certificate - Lot No.13825428
- Quality Certificate - Lot No.12725428
- Quality Certificate - Lot No.10925001
- Quality Certificate - Lot No.07225001
- Quality Certificate - Lot No.06325001
- Quality Certificate - Lot No.05025428
- Quality Certificate - Lot No.04725378
- Quality Certificate - Lot No.04225428
- Quality Certificate - Lot No.02125428
- Quality Certificate - Lot No.01825428
- Quality Certificate - Lot No.00725428
- Quality Certificate - Lot No.35724428
- Quality Certificate - Lot No.34924428
- Quality Certificate - Lot No.34824001
- Quality Certificate - Lot No.32424378
- Quality Certificate - Lot No.31524428
- Quality Certificate - Lot No.25824378
- Quality Certificate - Lot No.24324378
- Quality Certificate - Lot No.23924001
- Quality Certificate - Lot No.23424378
- Quality Certificate - Lot No.22724428
- Quality Certificate - Lot No.15724428
- Quality Certificate - Lot No.15024378