Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 200 µL Maxymum Recovery® Universal Fit Pipet Tip, Beveled, Clear, Sterile, Rack Pack
Product NumberT-200-C-L-R-S

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Beveled
- Maxymum Recovery technology for ultra-low retention and high yield
- Sterile
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
Out of Stock
Product Number | T-200-C-L-R-S |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
Capacity | 200 µL |
Volume Range | 1 - 200 µL |
Filter | No |
Sterile | Yes |
Autoclavable | No |
Color | Clear |
- Quality Certificate - Lot No.27125001
- Quality Certificate - Lot No.25125001
- Quality Certificate - Lot No.23825001
- Quality Certificate - Lot No.23625295
- Quality Certificate - Lot No.23425295
- Quality Certificate - Lot No.17925001
- Quality Certificate - Lot No.16725295
- Quality Certificate - Lot No.14525001
- Quality Certificate - Lot No.12825402
- Quality Certificate - Lot No.12625402
- Quality Certificate - Lot No.09725001
- Quality Certificate - Lot No.06925001
- Quality Certificate - Lot No.05725001
- Quality Certificate - Lot No.05425001
- Quality Certificate - Lot No.02825295
- Quality Certificate - Lot No.02125001
- Quality Certificate - Lot No.01525295
- Quality Certificate - Lot No.36324001
- Quality Certificate - Lot No.34324001
- Quality Certificate - Lot No.34224001
- Quality Certificate - Lot No.33724295
- Quality Certificate - Lot No.32924295
- Quality Certificate - Lot No.31624001
- Quality Certificate - Lot No.29124001
- Quality Certificate - Lot No.26924295
- Quality Certificate - Lot No.26124295
- Quality Certificate - Lot No.25624295
- Quality Certificate - Lot No.19724001
- Quality Certificate - Lot No.17124001
- Quality Certificate - Lot No.16824001