Axygen® 200 µL Universal Fit Pipet Tip, Beveled, Hinged Racks, Clear, Sterile, 96 Tips/Rack, 10 Racks/Pack, 5 Packs/Case
Product NumberT-200-C-R-S
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Beveled
- Sterile
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | T-200-C-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Filter | No |
| Sterile | Yes |
| Autoclavable | No |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02526001
- Quality Certificate - Lot No.34025001
- Quality Certificate - Lot No.32225001
- Quality Certificate - Lot No.30025001
- Quality Certificate - Lot No.29525295
- Quality Certificate - Lot No.27825402
- Quality Certificate - Lot No.26825001
- Quality Certificate - Lot No.24225001
- Quality Certificate - Lot No.22725295
- Quality Certificate - Lot No.22225001
- Quality Certificate - Lot No.18925295
- Quality Certificate - Lot No.12525402
- Quality Certificate - Lot No.09725001
- Quality Certificate - Lot No.08725402
- Quality Certificate - Lot No.05825402
- Quality Certificate - Lot No.05525001
- Quality Certificate - Lot No.03825402
- Quality Certificate - Lot No.34824001
- Quality Certificate - Lot No.32624295
- Quality Certificate - Lot No.32524001
- Quality Certificate - Lot No.32324295
- Quality Certificate - Lot No.31124295
- Quality Certificate - Lot No.28924001
- Quality Certificate - Lot No.26124001
- Quality Certificate - Lot No.25824001
- Quality Certificate - Lot No.25224001
- Quality Certificate - Lot No.24824295
- Quality Certificate - Lot No.24624295
- Quality Certificate - Lot No.22824001
- Quality Certificate - Lot No.22724295