Axygen® 200 µL Universal Fit Pipet Tip, Beveled, Clear,Nonsterile,Stacked Rack,96 Tips/Rack,5 Racks/Stack,10 Stacks/Case
Product NumberT-200-C-STK
            Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
 - Nonpyrogenic
 - Beveled
 - Compatible with Eppendorf® pipettors
 - Eppendorf® is a registered trademark of Eppendorf SE.
 
$301.70 per case
	Added to Your Shopping Cart
  
Out of Stock
   Details
| Product Number | T-200-C-STK | 
| Qty./Pk | 480 / Pk | 
| Qty./Cs | 4800 / Cs | 
| Brand | Axygen® | 
| Packaging Format | 96 Tips/Rack, 5 Racks/Stack, 10 Stacks/Cs | 
| Capacity | 200 µL | 
| Volume Range | 1 - 200 µL | 
| Filter | No | 
| Sterile | No | 
| Autoclavable | No | 
| Color | Clear | 
Specifications Documents
      
      
	Available Certificates
- Quality Certificate - Lot No.16125295
 - Quality Certificate - Lot No.22724295
 - Quality Certificate - Lot No.05824295
 - Quality Certificate - Lot No.03923295
 - Quality Certificate - Lot No.02223295
 - Quality Certificate - Lot No.34922295
 - Quality Certificate - Lot No.34522295
 - Quality Certificate - Lot No.27722295
 - Quality Certificate - Lot No.27022295
 - Quality Certificate - Lot No.05721402
 - Quality Certificate - Lot No.34920402
 - Quality Certificate - Lot No.28920402
 - Quality Certificate - Lot No.28720402
 - Quality Certificate - Lot No.13220295
 - Quality Certificate - Lot No.10720295
 - Quality Certificate - Lot No.08520402