Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 200 µL Universal Fit Pipet Tip, Beveled, Clear, Sterile, Stacked Rack, 96 Tips/Rack, 5 Racks/Stack, 10 Stacks/Case
Product NumberT-200-C-STK-S
            Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
 - Nonpyrogenic
 - Beveled
 - Compatible with Eppendorf® pipettors
 - Eppendorf® is a registered trademark of Eppendorf SE.
 
Out of Stock
| Product Number | T-200-C-STK-S | 
| Qty./Pk | 480 / Pk | 
| Qty./Cs | 4800 / Cs | 
| Brand | Axygen® | 
| Packaging Format | 96 Tips/Rack, 5 Racks/Stack, 10 Stacks/Cs | 
| Capacity | 200 µL | 
| Volume Range | 1 - 200 µL | 
| Filter | No | 
| Sterile | Yes | 
| Autoclavable | No | 
| Color | Clear | 
- Quality Certificate - Lot No.22725295
 - Quality Certificate - Lot No.32624295
 - Quality Certificate - Lot No.28523402
 - Quality Certificate - Lot No.25623295
 - Quality Certificate - Lot No.24723402
 - Quality Certificate - Lot No.03923295
 - Quality Certificate - Lot No.02223295
 - Quality Certificate - Lot No.28722402
 - Quality Certificate - Lot No.26622295
 - Quality Certificate - Lot No.23021295
 - Quality Certificate - Lot No.18720295
 - Quality Certificate - Lot No.13220295
 - Quality Certificate - Lot No.12020295
 - Quality Certificate - Lot No.09020402
 - Quality Certificate - Lot No.27819295
 - Quality Certificate - Lot No.27519402
 - Quality Certificate - Lot No.23519295
 - Quality Certificate - Lot No.20019075
 - Quality Certificate - Lot No.11319295
 - Quality Certificate - Lot No.03919295
 - Quality Certificate - Lot No.32818295
 - Quality Certificate - Lot No.30218402
 - Quality Certificate - Lot No.26118402
 - Quality Certificate - Lot No.25618402
 - Quality Certificate - Lot No.23618295
 - Quality Certificate - Lot No.23118295
 - Quality Certificate - Lot No.19718295
 - Quality Certificate - Lot No.15218295
 - Quality Certificate - Lot No.14518295
 - Quality Certificate - Lot No.13618402