text.skipToContent text.skipToNavigation

Axygen® 300 µL Maxymum Recovery® Universal Fit Pipette Tips, Fine-Point, Non-Filtered, Clear, Sterile, Rack Pack

Product NumberT-350-C-L-R-S

E-mail

This item will be discontinued in mid 2026. Suggested Replacement: PT-350-C-L-R-S.


Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.

  • These polypropylene tips are RNase-/DNase-free.
  • Nonpyrogenic
  • Fine-Point
  • Maxymum Recovery technology for ultra-low retention and high yield
  • Sterile
  • Compatible with Eppendorf® pipettors
  • Eppendorf® is a registered trademark of Eppendorf SE.


$508.86 per case

Out of Stock

Details
Product Number   T-350-C-L-R-S
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Packaging Format   96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs  
Capacity   300 µL  
Volume Range   1 - 300 µL  
Filter   No  
Sterile   Yes  
Autoclavable   No  
Color   Clear  
Specifications Documents