Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 200 µL Universal Fit Pipet Tips, Beveled, Graduated, Yellow, Bulk Pack, 1000 Tips/Pack, 20 Packs/Case
Product NumberTR-222-Y
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Graduation marks at 10, 50, and 100 µL
- Beveled
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Bulk handheld tips use on average 75% less resin than their pre-racked alternatives.
$634.56 per case
Out of Stock
| Product Number | TR-222-Y |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 20000 / Cs |
| Brand | Axygen® |
| Packaging Format | 1,000 Tips/Pk, 20 Packs/Cs |
| Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Color | Yellow |
- Quality Certificate - Lot No.34625296
- Quality Certificate - Lot No.33425296
- Quality Certificate - Lot No.30525296
- Quality Certificate - Lot No.30125296
- Quality Certificate - Lot No.29625296
- Quality Certificate - Lot No.29125296
- Quality Certificate - Lot No.28525296
- Quality Certificate - Lot No.27225296
- Quality Certificate - Lot No.24425296
- Quality Certificate - Lot No.24025296
- Quality Certificate - Lot No.19625296
- Quality Certificate - Lot No.19625014
- Quality Certificate - Lot No.19125011
- Quality Certificate - Lot No.19025296
- Quality Certificate - Lot No.18425296
- Quality Certificate - Lot No.17325296
- Quality Certificate - Lot No.16625296