Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 200 µL Universal Fit Pipet Tips, Beveled, Graduated, Hinged Racks, Yellow, Sterile, 96Tips/Rack,10 Racks/Pack,5 Pack/Case
Product NumberTR-222-Y-R-S

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery®, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Graduation marks at 10, 50, and 100 µL
- Beveled
- Maxymum Recovery technology for ultra-low retention
- Sterile
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
$371.96 per case
Less than 10 in Stock
Product Number | TR-222-Y-R-S |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
Capacity | 200 µL |
Volume Range | 1 - 200 µL |
Filter | No |
Sterile | Yes |
Autoclavable | No |
Color | Yellow |
- Quality Certificate - Lot No.24025001
- Quality Certificate - Lot No.18025001
- Quality Certificate - Lot No.13225001
- Quality Certificate - Lot No.09725001
- Quality Certificate - Lot No.00625001
- Quality Certificate - Lot No.34924001
- Quality Certificate - Lot No.32624001
- Quality Certificate - Lot No.30424001
- Quality Certificate - Lot No.29024001
- Quality Certificate - Lot No.25624001
- Quality Certificate - Lot No.23324001
- Quality Certificate - Lot No.16524001
- Quality Certificate - Lot No.09224001
- Quality Certificate - Lot No.02524001
- Quality Certificate - Lot No.33423080
- Quality Certificate - Lot No.33423001
- Quality Certificate - Lot No.31823001
- Quality Certificate - Lot No.26023001
- Quality Certificate - Lot No.22923001
- Quality Certificate - Lot No.21523001
- Quality Certificate - Lot No.20523080
- Quality Certificate - Lot No.18723001
- Quality Certificate - Lot No.17723001
- Quality Certificate - Lot No.03023080
- Quality Certificate - Lot No.01623001
- Quality Certificate - Lot No.35622001
- Quality Certificate - Lot No.29222001
- Quality Certificate - Lot No.25022001
- Quality Certificate - Lot No.23522001
- Quality Certificate - Lot No.19722001