Axygen® 200 µL Universal Fit Filter Tips, Clear, Bulk Pack, 1000 Tips/Pack, 10 Packs/Case
Product NumberTF-200
Axygen® Filter Barrier tips are ideal for DNA amplification and microbiological applications where trace contamination can completely invalidate results. The filter prevents cross-contamination from sample to sample by creating a physical barrier in the tip to inhibit and block aerosols. Every polyethylene filter, free from DNA inhibitors, is inserted into the tip robotically to ensure freedom from nuclease contamination. They are packaged in sealed-bottom racks with lids to prevent contamination and are available in sterilized form.
- RNase-/DNase-free
- Nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Bulk handheld tips use on average 78% less resin than their pre-racked alternatives.
$1,038.37 per case
Added to Your Shopping Cart
Details
| Product Number | TF-200 |
| パック入数 | 1000 / パック |
| ケース入数 | 10000 / ケース |
| ブランド | Axygen® |
| パッケージフォーマット | 1,000 本/パック, 10 パック/ケース |
| 容量 | 200 µL |
| 最大容量 | 200 µL |
| 容量範囲 | 1 - 200 µL |
| アプリケーション | 診断研究 |
| フィルター | Yes |
| 滅菌 | No |
| オートクレーブ可能 | No |
| 材質 | ポリプロピレン |
| カラー | クリア |
Specifications Documents