Axygen® 10 µL微量Gilson P2/P10型带滤芯吸头,透明,非灭菌,大包装,1000个吸头/包,10包/箱
产品编号TF-300
            Axygen® Filter Barrier tips are ideal for DNA amplification and microbiological applications where trace contamination can completely invalidate results. The filter prevents cross-contamination from sample to sample by creating a physical barrier in the tip to inhibit and block aerosols. Every polyethylene filter, free from DNA inhibitors, is inserted into the tip robotically to ensure freedom from nuclease contamination. They are packaged in sealed-bottom racks with lids to prevent contamination and are available in sterilized form.
- RNase-/DNase-free
 - Nonpyrogenic
 
						散装手工吸头的树脂使用量比盒装产品平均减少89%。
	已添加至购物车
  
   详情
| 产品编号 | TF-300 | 
| Qty./Pk | 1000 / Pk | 
| Qty./Cs | 10000 / Cs | 
| Brand | Axygen® | 
| Packaging Format | 1,000 Tips/Pk, 10 Packs/Cs | 
| Capacity | 10 µL | 
| Volume Range | 0.5 - 10 µL | 
| Application | Diagnostics | 
| Filter | Yes | 
| Sterile | No | 
| Autoclavable | No | 
| Product Material | Polypropylene | 
| Color | Clear | 
产品规格文件