Axygen® HybridRack™ Pipet Tip, 300 µL, Extended Length, Racked, Sterile
Product NumberER-300XT-R-S
Axygen HybridRack Tips are supplied in sustainable paperboard racks that help reduce the amount of plastic used in each case by about 70%. Each case is sterilized, and each rack is individually sealed. The universal fit 300 µL tip is extended length to reach to the bottom of deep well plates or 50 mL tubes and features graduations at 10 µL, 50 µL, 100 µL, and 200 µL .
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
HybridRack uses on average 70% less resin than standard industry tip racks.
$518.21 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | ER-300XT-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging | HybridRack |
| Packaging Format | 960 Tips/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Capacity | 300 µL |
| Maximum Volume Capacity | 300 µL |
| Volume Range | 1 µL - 300 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | Yes |
| Sterile Details | 10⁻³ |
| Autoclavable | No |
| Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12225000
- Quality Certificate - Lot No.06525000
- Quality Certificate - Lot No.00925000
- Quality Certificate - Lot No.00525000
- Quality Certificate - Lot No.35424000
- Quality Certificate - Lot No.34424000
- Quality Certificate - Lot No.33124000
- Quality Certificate - Lot No.30324000
- Quality Certificate - Lot No.27724000
- Quality Certificate - Lot No.25524000
- Quality Certificate - Lot No.22724000
- Quality Certificate - Lot No.22024000
- Quality Certificate - Lot No.16424000
- Quality Certificate - Lot No.15524000