Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® HybridRack™ Pipet Tip, 100 µL, Filtered, Maxymum Recovery Surface, Racked, Sterile
Product NumberERF-100-L-R-S
            
            Axygen HybridRack Tips are supplied in sustainable paperboard racks that help reduce the amount of plastic used in each case by about 70%. Each case is sterilized, and each rack is individually sealed. The universal fit 100 µL tip features a fine point design with graduations at 10 µL, 50 µL, and 100 µL.
                         
Learn More
						HybridRack uses on average 70% less resin than standard industry tip racks.
€615.74 per case
Out of Stock
| Product Number | ERF-100-L-R-S | 
| Qty./Pk | 960 / Pk | 
| Qty./Cs | 4800 / Cs | 
| Brand | Axygen® | 
| Packaging | HybridRack | 
| Packaging Format | 960 Tips/Pk, 5 Packs/Cs | 
| Tip Format | 96 Tips/Rack | 
| Capacity | 100 µL | 
| Maximum Volume Capacity | 100 µL | 
| Volume Range | 1 µL - 100 µL | 
| Filter | Yes | 
| Filter Material | Polyethylene | 
| Sterile | Yes | 
| Sterile Details | 10⁻³ | 
| Surface Category | Maxymum Recovery | 
| Autoclavable | No | 
| Product Material | Polypropylene | 
			Axygen® MultiRack Pipet Tip System, Empty Racks for 10 µL Extended Length, 200 µL, 200 µL NX, 300 µL
MR-R-AOut of Stock
- Quality Certificate - Lot No.18925000
 - Quality Certificate - Lot No.16525000
 - Quality Certificate - Lot No.15325000
 - Quality Certificate - Lot No.07725000
 - Quality Certificate - Lot No.02825000
 - Quality Certificate - Lot No.01625000
 - Quality Certificate - Lot No.00325000
 - Quality Certificate - Lot No.36224000
 - Quality Certificate - Lot No.29624000
 - Quality Certificate - Lot No.25824000
 - Quality Certificate - Lot No.25324000
 - Quality Certificate - Lot No.24124000
 - Quality Certificate - Lot No.24024000
 - Quality Certificate - Lot No.17024000
 - Quality Certificate - Lot No.16424000
 - Quality Certificate - Lot No.14924000
 - Quality Certificate - Lot No.14324000