Axygen® 20 µL Maxymum Recovery® Ultra Micro , Non-Filtered,Clear,RackPack,96 Tips/Rack,10 Racks/Pack,5 Packs/Case
Product NumberT-400-L-R
            Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are RNase-/DNase-free and nonpyrogenic. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- RNase-/DNase-free
 - Nonpyrogenic
 - Maxymum Recovery technology for ultra-low retention and high yield
 - Compatible with Eppendorf® pipettors
 - Eppendorf® is a registered trademark of Eppendorf SE.
 
$419.96 per case
	Added to Your Shopping Cart
  
Out of Stock
   Details
| Product Number | T-400-L-R | 
| Qty./Pk | 960 / Pk | 
| Qty./Cs | 4800 / Cs | 
| Brand | Axygen® | 
| Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs | 
| Capacity | 20 µL | 
| Volume Range | 0.5 - 20 µL | 
| Filter | No | 
| Sterile | No | 
| Autoclavable | Yes | 
| Color | Clear | 
Specifications Documents
      
      
	Available Certificates
- Quality Certificate - Lot No.29425001
 - Quality Certificate - Lot No.26925001
 - Quality Certificate - Lot No.00525001
 - Quality Certificate - Lot No.34424001
 - Quality Certificate - Lot No.02924001
 - Quality Certificate - Lot No.22123001
 - Quality Certificate - Lot No.03123536
 - Quality Certificate - Lot No.03023536
 - Quality Certificate - Lot No.01223536