text.skipToContent text.skipToNavigation

Axygen® MultiRack Pipette Tips, 10 µL, Extended Length, Racked, Sterile

Product NumberMR-10XT-R-S

E-mail

Axygen MultiRack Tips are supplied in convenient hinged racks that help reduce airborne contamination of the tips during use. Each rack is individually sealed. The high-quality polypropylene racks are reusable and fully autoclavable. They can be refilled with Axygen MultiRack Reload Systems to save both money and plastic. Sturdy racks resist accidental tipping, and the easy-close lid lock prevents tips falling while closed. The transparent rack and color-coded decks allow easy size identification.



$358.12 per case

Out of Stock

You might also be interested in
Axygen® Axypet® Pro单通道和多通道移液器
Details
Product Number   MR-10XT-R-S
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Packaging   Hinged Rack  
Packaging Format   960 Tips/Pk, 5 Packs/Cs  
Tip Format   96 Tips/Rack  
Maximum Volume Capacity   10 µL  
Volume Range   0.1 - 10 µL  
Filter   No  
Sterile   Yes  
Autoclavable   No  
Deck Color   Yellow  
Specifications Documents
Compatible Accessories
Axygen® MultiRack Pipette Tip System, Empty Racks for 10 µL Extended Length, 200 µL, 200  µL NX, 300 µL