Axygen® MultiRack Pipette Tips, 10 µL, Extended Length, Reload, 960/Pack, 3840/Case
Product NumberMR-10XT-RL
Axygen MultiRack Reload System is designed to fit the Axygen MultiRack without tedious re-alignment. This design not only saves lab space but also uses less plastic to reduce environmental impact. Axygen MultiRack reload tips are available in a wide range of sizes.
$191.59 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | MR-10XT-RL |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 3840 / Cs |
| Brand | Axygen® |
| Packaging | Reload Stack |
| Packaging Format | 960 Tips/Pk, 4 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Maximum Volume Capacity | 10 µL |
| Maximum Volume/Well | 10 µL |
| Volume Range | 0.1 - 10 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Product Material | Polypropylene |
| Deck Color | Red |
Specifications Documents
Compatible Accessories
Axygen® MultiRack Pipette Tip System, Empty Racks for 10 µL Extended Length, 200 µL, 200 µL NX, 300 µL
MR-R-AOut of Stock
$128.39 per case