Axygen® 1000 µL Pipette Tips, Beveled, Clear, Nonsterile, Bulk Pack, 1000 Tips/Pack, 5 Packs/Case
Product NumberT-1000-C
This item will be discontinued in mid-2026 in North America and EMEA only. Suggested Replacement: PT-1000-C. It will remain available in all other regions.
Axygen Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free
- Nonpyrogenic
- Beveled
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Bulk handheld tips use on average 52% less resin than their pre-racked alternatives.
$178.57 per case
Less than 10 in Stock
| Product Number | T-1000-C |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Packaging Format | 1,000 Tips/Pk, 5 Packs/Cs |
| Capacity | 1000 µL |
| Volume Range | 100 - 1000 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Color | Clear |
- Quality Certificate - Lot No.29426378
- Quality Certificate - Lot No.28426378
- Quality Certificate - Lot No.27826378
- Quality Certificate - Lot No.26126378
- Quality Certificate - Lot No.25926378
- Quality Certificate - Lot No.23926378
- Quality Certificate - Lot No.23126378
- Quality Certificate - Lot No.21126378
- Quality Certificate - Lot No.18226378
- Quality Certificate - Lot No.16526378
- Quality Certificate - Lot No.14926027
- Quality Certificate - Lot No.14826018
- Quality Certificate - Lot No.14726039