Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 10 µL Microvolume Pipette Tips, Non-Filtered, Clear, Sterile, Rack Pack, 960/Pack, 4800/Case
Product NumberT-300-R-S
This item will be discontinued in mid-2026 in North America and EMEA only. Suggested Replacement: PT-300-R-S. It will remain available in all other regions.
Axygen Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free
- Nonpyrogenic
- Microvolume
- Maxymum Recovery technology for ultra-low retention
- Sterile
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE
$363.09 per case
| Product Number | T-300-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 10 µL |
| Volume Range | 0.5 - 10 µL |
| Filter | No |
| Sterile | Yes |
| Autoclavable | No |
| Color | Clear |
- Quality Certificate - Lot No.27226001
- Quality Certificate - Lot No.25926001
- Quality Certificate - Lot No.25426001
- Quality Certificate - Lot No.25026001
- Quality Certificate - Lot No.24426001
- Quality Certificate - Lot No.24026001
- Quality Certificate - Lot No.22426001
- Quality Certificate - Lot No.21826001
- Quality Certificate - Lot No.20626001
- Quality Certificate - Lot No.20026001
- Quality Certificate - Lot No.19426001
- Quality Certificate - Lot No.19026001
- Quality Certificate - Lot No.18726001
- Quality Certificate - Lot No.15826001
- Quality Certificate - Lot No.14126001
- Quality Certificate - Lot No.13126001
- Quality Certificate - Lot No.07626001
- Quality Certificate - Lot No.03626001
- Quality Certificate - Lot No.03526002
- Quality Certificate - Lot No.03526001
- Quality Certificate - Lot No.03426326
- Quality Certificate - Lot No.02426001
- Quality Certificate - Lot No.02026001
- Quality Certificate - Lot No.01626001
- Quality Certificate - Lot No.00226326
- Quality Certificate - Lot No.35225001
- Quality Certificate - Lot No.34625001
- Quality Certificate - Lot No.33625001
- Quality Certificate - Lot No.33225001
- Quality Certificate - Lot No.32125001