Axygen® 20 µL Ultra Micro Pipette Tips, Non-Filtered, Clear, Bulk Pack, 1000 Tips/Pack, 20 Packs/Case
Product NumberT-400
Axygen Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- RNase-/DNase-free
- Nonpyrogenic
- Maxymum Recovery technology for ultra-low retention
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE
$655.93 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | T-400 |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 20000 / Cs |
| Brand | Axygen® |
| Packaging Format | 1,000 Tips/Pk, 20 Packs/Cs |
| Capacity | 20 µL |
| Volume Range | 0.5 - 20 µL |
| Sterile | No |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27926811
- Quality Certificate - Lot No.26026811
- Quality Certificate - Lot No.22726811
- Quality Certificate - Lot No.18826811
- Quality Certificate - Lot No.16126811
- Quality Certificate - Lot No.11726811
- Quality Certificate - Lot No.08926811
- Quality Certificate - Lot No.02326811
- Quality Certificate - Lot No.33725811