Corning® 0.1-2.0 µL Filtered IsoTip™ Universal Fit Racked Pipet Tips (Fits Gilson® Pipettors or Other Popular Ultra-Micropipettors), Graduated, Natural, Sterile, 10 Racks/Case, 960 Tips/Case
Product Number4801
            Corning® filtered polypropylene IsoTip™ pipet tips feature an inert, hydrophobic bonded-fiber barrier that prevents aerosolized contaminants from coming in contact with air displacement pipettors. Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information.
- Ideal for applications where avoidance of cross contamination is critical, such as DNA amplification and radioisotope handling.
 - Exceptional durability - all Corning® tip racks stand up to the demands of use with multichannel pipettors and withstand repeated autoclaving cycles
 - Sterile and RNase-/ DNase-free and nonpyrogenic.
 
								Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
							Learn More
						One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
	Added to Your Shopping Cart
  
   Details
| Product Number | 4801 | 
| Qty./Pk | 96 / Pk | 
| Qty./Cs | 960 / Cs | 
| Brand | Corning® | 
| Tip Format | 96 Tips/Rack | 
| Capacity | 2 µL | 
| Volume Range | 0.1 - 2 µL | 
| Filter | Yes | 
| Sterile | Yes | 
| Autoclavable | No | 
| Color | Natural | 
| Feature | Disposable | 
Specifications Documents
      
      
	Available Certificates
- Quality Certificate - Lot No.15925012
 - Quality Certificate - Lot No.15625065
 - Quality Certificate - Lot No.34124010
 - Quality Certificate - Lot No.31024023
 - Quality Certificate - Lot No.14324063
 - Quality Certificate - Lot No.17423002
 - Quality Certificate - Lot No.13123027
 - Quality Certificate - Lot No.02023032
 - Quality Certificate - Lot No.35022013
 - Quality Certificate - Lot No.34922033
 - Quality Certificate - Lot No.34922032
 - Quality Certificate - Lot No.13821044
 - Quality Certificate - Lot No.13321050
 - Quality Certificate - Lot No.13221064
 - Quality Certificate - Lot No.12021101
 - Quality Certificate - Lot No.12021100
 - Quality Certificate - Lot No.12021099
 - Quality Certificate - Lot No.12021083
 - Quality Certificate - Lot No.12021082
 - Quality Certificate - Lot No.12021080
 - Quality Certificate - Lot No.19020030
 - Quality Certificate - Lot No.13920141
 - Quality Certificate - Lot No.18919062
 - Quality Certificate - Lot No.18819034
 - Quality Certificate - Lot No.18219125
 - Quality Certificate - Lot No.02319063
 - Quality Certificate - Lot No.24218041
 - Quality Certificate - Lot No.06418001
 - Quality Certificate - Lot No.27517003
 - Quality Certificate - Lot No.27117002