Corning® 0.5-10 µL Microvolume Bulk Packed Pipet Tips, (Fits Eppendorf® and Other Ultra-Micropipettors), Natural, Nonsterile, 1,000 Tips/Bag, 10,000 Tips/Case
Product Number4901
Corning® polypropylene microvolume pipet tips provide accurate, reliable performance in the 0.5-10 µL range and are designed for use with Eppendorf® and other popular ultra-micropipettors. Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information.
- Eppendorf® is a registered trademark of Eppendorf SE.
Bulk handheld tips use on average 87% less resin than their pre-racked alternatives.
$509.92 per case
Added to Your Shopping Cart
Details
| Product Number | 4901 |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Corning® |
| Tip Format | Bulk pack |
| Capacity | 10 µL |
| Volume Range | 0.5 - 10 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| カラー | ナチュラル |
| 特長 | ディスポーザブル |
Specifications Documents