text.skipToContent text.skipToNavigation

Corning® DeckWorks 1000 µL Pipette Tips (max working volume 1250 µL), Graduated, Natural, Nonsterile, Polypropylene, 768 Tips/Bag, 7680 Tips/Case

Product Number4114

E-mail

(This is the suggested replacement for T-1200-C) 


Corning DeckWorks bulk pipette tips are compatible with DeckWorks racks and packaged in resealable polyethylene bags. Tip sizes include 10 µL, 200 µL and 1000 µL and offer maximum savings.

This system is designed to allow you to maximize storage space and help reduce the production and waste of plastic materials. The pipette tips are made in a controlled molding environment to ensure accuracy and precision across all tip volumes. Medical grade resins and production excellence allow for full certification as:

  • Nonpyrogenic
  • Human DNA-free
  • RNase-/DNase-free

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

Bulk handheld tips use on average 60% less resin than their pre-racked alternatives.


$384.54 per case

Details
Product Number   4114
Qty./Pk   768 / Pk  
Qty./Cs   7680 / Cs  
Brand   Corning®  
Tip Format   Bulk pack  
Capacity   1000 µL  
Volume Range   100 - 1000 µL  
Filter   No  
滅菌   なし  
オートクレーブ可能   Yes  
カラー   ナチュラル  
特長   ディスポーザブル  
Specifications Documents