text.skipToContent text.skipToNavigation

Corning® 1-200 µL Universal Fit Stack Rack Pipette Tips, Natural, Nonsterile, 10 Racks/Case, 4800 Tips/Case

Product Number4803

E-mail

Corning® Universal Fit racked polypropylene pipette tips are designed to assure a reliable fit with all major brand pipettors. Please check our Technical Information Listing on our Pipette Tip Compatibility Guide for additional pipette tip fit information.

  • Graduated at the 10, 50 and 100 µL volumes
  • 480 tips/rack
  • Exceptional durability - all Corning® tip racks stand up to the demands of use with multichannel pipettors and withstand repeated autoclaving cycles
  • Beveled orifice helps ensure accurate fluid delivery.
  • Nonsterile
  • RNase-/DNase-free and nonpyrogenic.

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$382.81 per case

Out of Stock

Details
Product Number   4803
Qty./Pk   480 / Pk  
Qty./Cs   4800 / Cs  
Brand   Corning®  
Tip Format   480 Tips, Stack Rack  
Capacity   200 µL  
Volume Range   1 - 200 µL  
Filter   No  
Sterile   No  
Autoclavable   No  
Color   Natural  
Feature   Disposable  
Specifications Documents