text.skipToContent text.skipToNavigation

Corning® 1-200 µL Universal Fit Stack Rack Pipette Tips, Natural, Nonsterile, 2 Stacks/Case, 10 Racks/Case, 960 Tips/Case

Product Number4806

E-mail

Corning® Universal Fit stack rack polypropylene pipette tips feature a stack of five racks (96 tips each) in a space-saving design. Please check our Technical Information Listing on our Pipette Tip Compatibility Guide for additional pipette tip fit information.

  • Graduated at the 10, 50 and 100 µL volumes
  • 96 tips/rack and 480 tips/stack
  • Beveled orifice helps ensure accurate fluid delivery
  • Nonsterile and RNase-/DNase-free and nonpyrogenic

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


₹5,554.44 per case

Details
Product Number   4806
Qty./Pk   480 / Pk  
Qty./Cs   960 / Cs  
Brand   Corning®  
Tip Format   480 Tips, Stack Rack  
Capacity   200 µL  
Volume Range   1 - 200 µL  
Filter   No  
Sterile   No  
Autoclavable   No  
Color   Natural  
Feature   Disposable  
Specifications Documents