text.skipToContent text.skipToNavigation

Corning® 1-200 µL Round 0.5 mm Thick Gel-Loading Pipet Tips, Natural, Nonsterile, 200 Tips/Rack, 2 Racks/Case, 400 Tips/Case

Product Number4853

E-mail


Corning® gel-loading polypropylene pipet tips feature a round 0.5mm thick capillary end that allows easy access into vertical and horizontal electrophoresis gels. . Please check our Technical Information Listing on our Technical Information Listing for our Pipet Tip Compatibility Guide for additional pipet tip fit information. Tips are 83mm in length and have a total capacity of 200 µL-200 tips/rack-Nonsterile, RNase-/DNase-free, nonpyrogenic and trace metal-free.


$108.72 per case

In Stock

Details
Product Number   4853
Qty./Pk   200 / Pk  
Qty./Cs   400 / Cs  
Brand   Corning®  
Tip Format   200 Tips/Rack  
Capacity   200 µL  
Volume Range   1 - 200 µL  
Sterile   No  
Autoclavable   Yes  
Length   83 mm  
Color   Natural  
Feature   Disposable  
End Thickness   0.5 mm  
Specifications Documents