text.skipToContent text.skipToNavigation

Corning® DeckWorks 1000 µL Pipet Tips (max working volume 1250 µL), Graduated, Reload Starter Kit, Natural, Nonsterile, Polypropylene, 96 Tips/Deck, 8 Reloads/Pack, 1 Pack/Case, 768 Tips/Pack, 768 Tips/Case and 8 Empty Racks/Case

Product Number4134

E-mail


DeckWorks starter kits contain one DeckWorks reload system with standard tips and empty hinged racks. 10 empty racks accompany 10 µL, 200 µL and 300 µL volume tips and 8 empty racks accompany 1000 µL volume tips.

This system is designed to allow you to maximize storage space and help reduce the production and waste of plastic materials. The pipet tips are made in a controlled molding environment to ensure accuracy and precision across all tip volumes. Medical grade resins and production excellence allow for full certification as:

  • Nonpyrogenic
  • Human DNA-free
  • RNase-/DNase-free



$91.11 per case

Out of Stock

Details
Product Number   4134
Qty./Pk   768 / Pk  
Qty./Cs   768 / Cs  
Brand   Corning®  
Tip Format   96 Tips/Deck  
Capacity   1000 µL  
Volume Range   100 - 1000 µL  
Filter   No  
Sterile   No  
Autoclavable   Yes  
Color   Natural  
Feature   Disposable  
Specifications Documents