Costar® 2 mL Aspirating Pipets, Polystyrene, Without Graduations, Individually Paper/Plastic Wrapped, Sterile, 50/Bag, 500/Case
Product Number9016
Costar® aspirating pipets are sterile, without graduations and unplugged for aseptically aspirating liquid by using vacuum suction.
- One piece polystyrene construction
- Sterile and nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$347.38 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 9016 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Corning® |
| Capacity | 2 mL |
| Pipet Style | Aspirating |
| Tip Shape | Round |
| Feature | Disposable |
| Packaging | Individually wrapped paper-plastic |
| Length | 277 mm (approx.) |
Specifications Documents