Falcon® 2 mL Aspirating Pipet, Polystyrene, without Graduations, Individually Wrapped, Sterile, 50/Bag, 200/Case
Product Number357558
Ideal for tissue culture usage or any non-toxic solution that requires aliquoted or aspirating/dispensing in a sterile environment. Nonpyrogenic, nonplugged pipet, individually wrapped in thermoformed paper/plastic wrap.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$67.42 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 357558 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 200 / Cs |
| Brand | Falcon® |
| Capacity | 2 mL |
| Pipet Style | Aspirating |
| Sterile | Yes |
| Packaging | Individually wrapped |
| Product Material | Polystyrene |
Specifications Documents