text.skipToContent text.skipToNavigation

Corning® LSE™ Orbital Shaker

E-mail

The Corning LSE orbital shaker meets a variety of shaking and mixing applications. A powerful brushless motor and counter-balanced shaker mechanism provides smooth operation for years of trouble-free use. Different platforms (order separately) are available and are easily interchangeable.

  • Two stainless steel platform options
  • 19 mm orbit for aeration of cultures and staining gels
  • Large digital display with single-knob control
  • Digital control of shaking speed and time
  • Safe for cold room or incubator use
  • Maximum capacity: 4 x 1L, 5 x 500 mL, 9 x 250 mL, or 16 x 125 mL


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
6780-NP Corning® LSE™ Orbital Shaker without Platform, 120V, US Plug   1 / Pk     1 / Cs     Corning®   $2,082.51 per case
6781-NP Corning® LSE™ Orbital Shaker without Platform, 230V, EU Plug   1 / Pk     1 / Cs     Corning®   $2,082.51 per case
6782-NP Corning® LSE™ Orbital Shaker without Platform, 230V, UK Plug   1 / Pk     1 / Cs     Corning®   $1,761.06 per case
6789-NP Corning® LSE™ Orbital Shaker without Platform, 230V, Chinese Plug   1 / Pk     1 / Cs     Corning®   N/A per case
Contact Customer Service