text.skipToContent text.skipToNavigation

Corning® LSM (Lymphocyte Separation Medium)

E-mail

Lymphocyte Separation Medium was originally designed for the in vitro isolation of lymphocytes from diluted whole blood. It is a sterile filtered, iso-osmotic polysucrose and diatrizoate solution with low viscosity and a density of 1.077-1.080 g/cm³ at 20°C.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
25-072-CI Corning® 100 mL LSM (Lymphocyte Separation Medium)   1 / Pk     1 / Ea     Corning®   $59.40 per each
25-072-CV Corning® 500 mL LSM (Lymphocyte Separation Medium)   1 / Pk     1 / Ea     Corning®   €151.65 per each