text.skipToContent text.skipToNavigation

Axygen® AxyPrep MAG Tissue Genomic DNA-Small

Product NumberMAG-T-GDNA-S

E-mail

(This is the suggested replacement for MAG-BL-GDNA-S)


The AxyPrep Mag Tissue gDNA Kit utilizes a magnetic bead-based technology to isolate genomic DNA from rodent tail tissues. This protocol provides instructions to extract DNA from fresh or frozen rodent tails. The protocol is performed in 96-well format and 1.5 mL. Purification begins by the addition of lysis buffer, and Proteinase K to rupture cell membranes and digest protein. DNA is then immobilized on magnetic particles by the addition of a magnetic binding reagent. This differential binding allows the DNA to be easily separated from contaminants using a magnetic field. Contaminants can then be rinsed away using a simple washing procedure.AxyPrep Mag Tissue gDNA Kit can be used in the following applications:

  • Restriction enzyme digestion
  • DNA sequencing
  • Genotyping
  • PCR amplification


当製品は返品不可です。ご質問等ありましたら弊社まで早急にお問い合わせください。


$420.66 per case

Out of Stock

Details
Product Number   MAG-T-GDNA-S
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Axygen®  
Application   Diagnostics  
Specifications Documents