text.skipToContent text.skipToNavigation

Axygen® AxyPrep MAG Tissue-Blood gDNA Kit

E-mail

The AxyPrep MAG Tissue-Blood gDNA Kit utilizes a magnetic beads-based technology to isolate genomic DNA from rodent tail tissues. This protocol provides instruction to extract gDNA from fresh or frozen rodent tails. The protocol is performed in 96-well format and 1.5 mL tubes. Purification begins by the addition of lysis buffer, and Proteinase K to rupture cell membranes and digest protein. Genomic DNA is then immobilized on magnetic particles by the addition of a magnetic binding reagent. This differential binding allows the gDNA to be easily separated from contaminants using a magnetic field. Contaminants can then be rinsed away using a simple washing procedure.

  • Expanded protocol for animal tissue, cultured cells, buccal swabs, and blood

Choose your specification

套件规格
Add to cart View Product

Products

Product Number Product Name 数量/包 数量/箱 品牌 Unit Size
MAG-T-GDNA-M Axygen® AxyPrep MAG组织基因组DNA试剂盒 - 中量   1 /包     1 /箱     Axygen®   N/A per case
MAG-T-GDNA-S Axygen® AxyPrep MAG Tissue Genomic DNA-Small N/A per case