text.skipToContent text.skipToNavigation

Axygen® 96-well tips, 50µL, Clear, Non-filtered, Sterile, SLAS Rack

Product NumberFX-50-R-S

E-mail

This is the suggested replacement for FX-50-L-R-S and EM-50-R-S. 


The Axygen brand offers a comprehensive line of tips for Beckman Coulter® automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered, wide-bore, fine point and extended length. Also available in Maxymum Recovery® to further improve accuracy and precision while reducing sample loss. Clear polypropylene tips are available in 96-well and 384-well format designed for Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8, MP20, MP200 and AP-384 head.

  • 50 µL Clear Tips
  • 96 Tip format
  • Clear Polypropylene
  • RNase-/DNase-free
  • Nonpyrogenic
  • Sterile
  • Compatibility: Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8, MP20 and MP200 head


$517.32 per case

Details
Product Number   FX-50-R-S
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Series   FX  
Model   Biomek  
Tip Feature   Standard  
Tip Shape   Round  
Tip   Standard  
Compatibility   Beckman Coulter   
Use With Model   Beckman Coulter   
Packaging   SBS Rack  
Packaging Configuration   Single Rack  
Packaging Format   10 Racks/Pk, 5 Packs/Cs  
Tip Format   96 Tips/Rack  
Pcs./Cs   50 Racks/Case  
Maximum Volume/Well   50 µL  
Application   Diagnostics  
Filter   No  
Sterile   Yes  
Autoclavable   No  
Color   Clear  
Specifications Documents