Axygen® 96-well tips, 30µL, Clear, Filtered, Sterile, SLAS Rack
Product NumberFXF-50-R-S
This is the suggested replacement for FXF-50-L-R-S, EMF-30-R, and EMF-30-R-S.
The Axygen brand offers a comprehensive line of tips for Beckman Coulter® automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered, wide-bore, fine point and extended length. Also available in Maxymum Recovery® to further improve accuracy and precision while reducing sample loss. Clear polypropylene tips are available in 96-well and 384-well format designed for Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8, MP20, MP200 and AP-384 head.
- 30 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- With aerosol-resistant filters
- Sterile
- Compatibility: Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8, MP20, MP200 head
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$816.79 per case
| Product Number | FXF-50-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | FX |
| Model | Biomek |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Beckman Coulter |
| Use With Model | Beckman Coulter |
| Packaging | SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 30 µL |
| Application | Diagnostics |
| Filter | Yes |
| Filter Material | Polyethylene |
| Sterile | Yes |
| Autoclavable | No |
| Product Material | Polypropylene |
| Color | Clear |
- Quality Certificate - Lot No.10326093
- Quality Certificate - Lot No.10126021
- Quality Certificate - Lot No.09926028
- Quality Certificate - Lot No.09826043
- Quality Certificate - Lot No.09626082
- Quality Certificate - Lot No.09126033
- Quality Certificate - Lot No.07126091
- Quality Certificate - Lot No.06926080
- Quality Certificate - Lot No.06726070
- Quality Certificate - Lot No.06526076
- Quality Certificate - Lot No.06326101
- Quality Certificate - Lot No.02426016
- Quality Certificate - Lot No.02326019
- Quality Certificate - Lot No.02326018
- Quality Certificate - Lot No.02226024
- Quality Certificate - Lot No.02126026
- Quality Certificate - Lot No.01926061
- Quality Certificate - Lot No.31025034
- Quality Certificate - Lot No.30925033
- Quality Certificate - Lot No.30825033
- Quality Certificate - Lot No.30725062
- Quality Certificate - Lot No.30625034
- Quality Certificate - Lot No.24725026
- Quality Certificate - Lot No.24625035
- Quality Certificate - Lot No.24525047
- Quality Certificate - Lot No.24425087
- Quality Certificate - Lot No.22025018
- Quality Certificate - Lot No.21925022
- Quality Certificate - Lot No.21825024
- Quality Certificate - Lot No.21725026