text.skipToContent text.skipToNavigation

Axygen® 96-Well Automation Tips for Beckman | Biomek® FX, NX, Multimek™, 3000, 4000, i5 & i7

电子邮件

  • Tip format: 96 tip
  • Tip volume range: 5 µL to 250 µL
  • Tip material: Clear polypropylene
  • RNase-/DNase-/human gDNA-free
  • Nonpyrogenic
  • Available options:
    • With or without aerosol-resistant filters
    • Nonsterile or sterile
  • Compatible heads: AP-96, MP20, MP200
  • Rack format: ANSI/SLAS
  • Rack material: Polypropylene


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
FX-10-R Axygen® 96孔吸头,10µL,透明,不带滤芯,非灭菌,SLAS标准吸头盒   960 /包     4800 /箱     Axygen®   per case
FX-20-R Axygen® 96孔吸头,20µL,透明,不带滤芯,非灭菌,SLAS标准吸头盒   960 /包     4800 /箱     Axygen®   per case
FX-20-R-S Axygen® 96孔吸头,20µL,透明,不带滤芯,无菌,SLAS标准吸头盒   960 /包     4800 /箱     Axygen®   per case
FX-250-R Axygen® 96孔吸头,250µL,透明,不带滤芯,非灭菌,SLAS标准吸头盒   960 /包     4800 /箱     Axygen®   per case
FX-250-R-S Axygen® 96孔吸头,250µL,透明,不带滤芯,无菌,SLAS标准吸头盒   960 /包     4800 /箱     Axygen®   per case
FX-255-WB-R Axygen® 96孔吸头,250µL,透明,不带滤芯,非灭菌,宽口,SLAS标准吸头盒   960 /包     4800 /箱     Axygen®   per case
FX-50-R Axygen® 96孔吸头,50µL,透明,不带滤芯,非灭菌,SLAS标准吸头盒   960 /包     4800 /箱     Axygen®   per case
FX-50-R-S Axygen® 96孔吸头,50µL,透明,不带滤芯,无菌,SLAS标准吸头盒   960 /包     4800 /箱     Axygen®   per case
FXF-165-WB-R-S Axygen® 96孔吸头,165µL,透明,带滤芯,无菌,宽口,SLAS标准吸头盒   960 /包     4800 /箱     Axygen®   per case
FXF-180-R-PB Axygen® 96孔吸头,165µL,透明,带滤芯,无菌,纸质底部,SLAS标准吸头盒   960 /包     4800 /箱     Axygen®   per case
FXF-180-R-S Axygen® 96-well tips, 165µL, Clear, Filtered, Sterile, SLAS Rack per case
FXF-20-R-S Axygen® 96-well tips, 20µL, Clear, Filtered, Sterile, SLAS Rack per case
FXF-50-R-S Axygen® 96-well tips, 30µL, Clear, Filtered, Sterile, SLAS Rack per case