text.skipToContent text.skipToNavigation

Axygen® 96-well tips, 10µL, Liquid Level Sensing, Non-filtered, Non-sterile, Stacked Tip Rack

产品编号HT-10-CBK-STK

电子邮件

The Axygen brand offers an alternative choice for your Hamilton® CO-RE automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Available in nonsterile, sterile, nonfiltered, and filtered. Conductive black polypropylene tips are available in 96 well hanging tip rack and nested tip rack format designed for Hamilton® CO-RE automation workstations.

  • 10 µL Clear Tips
  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Compatibility: Hamilton® Microlab® STAR, STARlet and STARplus and Nimbus® workstations

Disclaimer: MICROLAB and NIMBUS are registered trademarks of Hamilton® Company. The compatibility of these tips products has been independently determined by Axygen and there should be no implication of sponsorship or endorsement by Hamilton® Company.


康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


详情
产品编号   HT-10-CBK-STK
数量/包   2304 /包  
数量/箱   11520 /箱  
品牌   Axygen®  
系列   HT  
吸头特性   Conductive  
吸头形状   圆形  
吸头   Standard  
兼容性   Hamilton® MICROLAB® STAR, STARlet and STARplus workstations   
结合模型使用   Hamilton® MICROLAB® STAR , STARlet and STARplus workstations.   
包装   多层吸头盒  
包装配置   4 Racks  
包装规格   4盒/包,30包/箱  
吸头规格   96支吸头/盒  
件/箱   120 Racks/Case  
最大容量/孔   10 µL  
应用   诊断  
过滤器   没有  
滅菌   なし  
表面カテゴリー   Liquid Level Sensing  
オートクレーブ可能   No  
Color   Black  
产品规格文件