Axygen® 96-well tips, 180µL, Clear, Filtered, Sterile, SLAS Rack
Product NumberEVF-180-R-S
The Axygen brand offers a comprehensive line of tips for Tecan® Freedom Eva®, TeMo and Aquarius, Zymark®/Caliper, Biotek® and Dynamic Devices automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well format designed for Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head, Biotek® Precision™ and Precision XS 8 or 12 head, Dynamic Devices Oasis LM 8/96-Channel-Standard Vol and 96-Ch.-Low Vol head.
- 180 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- With aerosol-resistant filters
- Sterile
- Compatibility: Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head, Biotek® Precision™ and Precision XS 8 or 12 head, Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head
Less than 10 in Stock
| Product Number | EVF-180-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | EV |
| Model | Freedom EVO |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Tecan® Freedom Evo®, TeMo and Aquarius with MCA96 head , Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head , Biotek® Precision™ and Precision XS 8 or 12 head , Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head |
| Use With Model | Tecan |
| Packaging | SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 180 µL |
| Application | Diagnostics |
| Filter | Yes |
| Filter Material | Polyethylene |
| Sterile | Yes |
| Autoclavable | No |
| Product Material | Polypropylene |
| Color | Clear |
- Quality Certificate - Lot No.18226000
- Quality Certificate - Lot No.07226000
- Quality Certificate - Lot No.36325000
- Quality Certificate - Lot No.33625000
- Quality Certificate - Lot No.26025000
- Quality Certificate - Lot No.21825000
- Quality Certificate - Lot No.19825000
- Quality Certificate - Lot No.18325000
- Quality Certificate - Lot No.15525000
- Quality Certificate - Lot No.14225000
- Quality Certificate - Lot No.13525000
- Quality Certificate - Lot No.12725000
- Quality Certificate - Lot No.12025000
- Quality Certificate - Lot No.11425000
- Quality Certificate - Lot No.09325000
- Quality Certificate - Lot No.07125000
- Quality Certificate - Lot No.29724000
- Quality Certificate - Lot No.29624000
- Quality Certificate - Lot No.29524000
- Quality Certificate - Lot No.22024000
- Quality Certificate - Lot No.20424000
- Quality Certificate - Lot No.17024000
- Quality Certificate - Lot No.15924000
- Quality Certificate - Lot No.15624000
- Quality Certificate - Lot No.10724000
- Quality Certificate - Lot No.03924000
- Quality Certificate - Lot No.03024000
- Quality Certificate - Lot No.34723000
- Quality Certificate - Lot No.34623000
- Quality Certificate - Lot No.33323000