Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 96孔吸头,200µL,透明,不带滤芯,无菌,嵌套式吸头盒
Product NumberEV-200-NTR-S

Learn More

Axygen® 吸头品种齐全,可用于Tecan® Freedom Eva®、TeMo和Aquarius、Zymark®/Caliper、Biotek® 及Dynamic Devices自动化系统。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。不含RNase/DNase且无热原,提供非灭菌、无菌、不带滤芯、带滤芯和宽口规格。透明聚丙烯吸头可提供96孔形式,适用于Tecan® Freedom Eva®、TeMo和Aquarius MCA96移液头、Zymark®/Caliper RapidPlate®、SciClone® 和Zephyr® HV96移液头、Biotek® Precision™ 和Precision XS 8或12移液头、Dynamic Devices Oasis LM 8/96-Channel-Standard Vol和96-Ch.-Low Vol移液头。

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Product Number | EV-200-NTR-S |
Qty./Pk | 768 / Pk |
Qty./Cs | 3840 / Cs |
Brand | Axygen® |
Series | EV |
Model | Freedom EVO |
Tip Feature | Standard |
Tip Shape | Round |
Tip | Standard |
Compatibility | Tecan® Freedom Evo® , TeMo and Aquarius with MCA96 head , Zymark®/Caliper RapidPlate® , SciClone® and Zephyr® with HV96 head , Biotek® Precision™ and Precision XS 8 or 12 head , Dynamic Devices Oasis LM 8/96-Channel-Standard Vol , 96-Ch.-Low Vol head |
Use With Model | Tecan |
Packaging | Nested tip rack |
Packaging Configuration | 8 Stacked |
Packaging Format | 8 Wafers/Stack, 5 Stacks/Cs |
Tip Format | 96 Tips/Rack |
Pcs./Cs | 40 Racks/Case |
Maximum Volume/Well | 200 µL |
Filter | No |
Sterile | Yes |
Autoclavable | No |
Color | Clear |
- Quality Certificate - Lot No.22824014
- Quality Certificate - Lot No.12622021
- Quality Certificate - Lot No.12322036
- Quality Certificate - Lot No.11722045
- Quality Certificate - Lot No.09422051
- Quality Certificate - Lot No.05822023
- Quality Certificate - Lot No.05622032
- Quality Certificate - Lot No.05522037
- Quality Certificate - Lot No.24319015
- Quality Certificate - Lot No.23819020
- Quality Certificate - Lot No.23619017
- Quality Certificate - Lot No.23519031
- Quality Certificate - Lot No.23419010
- Quality Certificate - Lot No.23119027
- Quality Certificate - Lot No.05419025
- Quality Certificate - Lot No.04919059
- Quality Certificate - Lot No.03519016
- Quality Certificate - Lot No.02519098
- Quality Certificate - Lot No.04718006
- Quality Certificate - Lot No.04518005
- Quality Certificate - Lot No.04318004
- Quality Certificate - Lot No.04018003
- Quality Certificate - Lot No.02018002
- Quality Certificate - Lot No.01818001
- Quality Certificate - Lot No.34117009
- Quality Certificate - Lot No.31217010
- Quality Certificate - Lot No.29817008
- Quality Certificate - Lot No.29317007
- Quality Certificate - Lot No.26317006
- Quality Certificate - Lot No.26217005