text.skipToContent text.skipToNavigation

Axygen® PCR管和盖

电子邮件

Axygen薄壁PCR联排管适用于多种PCR仪。一致的超薄管壁有助于实现精确的热传递。均匀的插入式盖可确保紧密配合,减少蒸发。联排管有多种颜色可选。

光学联排管平盖具有超透明上表面,适合荧光发光和实时荧光定量PCR应用。其透光率比标准联排管盖高75%。可用于密封联排管和96孔微孔板。


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
PCR-02-A Axygen® 0.2 mL薄壁PCR管和平盖,混色,非灭菌   1000 /包     10000 /箱     Axygen®   N/A per case
PCR-02-B Axygen® 0.2 mL Thin Wall PCR Tubes with Flat Cap, Blue, Nonsterile   1000 /包     10000 /箱     Axygen®   N/A per case
PCR-02-C Axygen® 0.2 mL薄壁PCR管和平盖,透明,非灭菌   1000 /包     10000 /箱     Axygen®   N/A per case
PCR-02-NC Axygen® 0.2 mL薄壁PCR管,不带盖,透明,非灭菌   1000 /包     10000 /箱     Axygen®   N/A per case
PCR-02-V Axygen® 0.2 mL Thin Wall PCR Tubes with Flat Cap, Violet, Nonsterile   1000 /包     10000 /箱     Axygen®   N/A per case
PCR-02-Y Axygen® 0.2 mL Thin Wall PCR Tubes with Flat Cap, Yellow, Nonsterile   1000 /包     10000 /箱     Axygen®   N/A per case
PCR-02D-A Axygen® 0.2 mL Thin Wall PCR Tubes with Domed Cap, Assorted Colors, Nonsterile N/A per case
PCR-02D-C Axygen® 0.2 mL Thin Wall PCR Tubes with Domed Cap, Clear, Nonsterile N/A per case
PCR-05-A Axygen® 0.5 mL薄壁PCR管和平盖,混色,非灭菌   1000 /包     10000 /箱     Axygen®   N/A per case
PCR-05-C Axygen® 0.5 mL薄壁PCR管和平盖,透明,非灭菌   1000 /包     10000 /箱     Axygen®   N/A per case
PCR-R02-C-SP Axygen 爱思进 0.2 mL薄壁PCR管和平盖,透明,非灭菌, 科研级   500 /包     2000 /箱     Axygen®   N/A per case
PCR-R05-C-SP Axygen 爱思进 0.5 mL薄壁PCR管和平盖,透明,非灭菌, 科研级   500 /包     2000 /箱     Axygen®   N/A per case