text.skipToContent text.skipToNavigation

PYREX® Shorty Disposable Glass Serological Pipets, Multi-Pack, Sterile, Plugged, To Deliver

E-mail

These shorty pipets, calibrated “To Deliver” with blow-out, are ideal for use in confined areas. The 5, 10, and 25 mL sizes have tooled tops. Negative graduations on each pipet make it applicable for both serological and measuring procedures. Packaged in plastic bags so several can be removed without contaminating the entire pack. ISO color-coding is printed directly on the tear strip.



Do not pipet by mouth. We suggest using a mechanical pipetting device.

Cat. No. 7078B-50 features negative and reverse graduations.

Choose your specification

View Product

Out of Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
7078B-10 PYREX® 10 mL Shorty Disposable Glass Serological Pipets, TD, Multi-Pack, Sterile, Plugged   200 / Pk     400 / Cs     PYREX®   $880.90 per case