PYREX® 1 mL Disposable Serological Pipets, 0.01 mL Graduation Interval, TD, Multi-Pack, Sterile, Plugged
Product Number7078-1CN
These sterile disposable 1 mL PYREX® serological pipets are designed for the larger-volume user. They have a finer 0.01 mL graduation interval and are calibrated (TD) with blow-out. They are packed to permit easy access to several pipets at a time without contaminating the entire case. Similar to No. 7077, except multi-packed in plastic bags. New I.S.O. color-coding is printed directly on the tear strip for easy identification by size. Reference: ASTM E-714.
$420.30 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 7078-1CN |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | PYREX® |
| Capacity | 1 mL |
| Pipet Style | Serological |
| Tip Shape | Round |
| Feature | Disposable |
| Graduation Interval | 0.01 mL |
| Negative Graduation | 0.2 mL |
| Packaging | Multi-pack |
| Length | 290 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18824749
- Quality Certificate - Lot No.14824749
- Quality Certificate - Lot No.30723749
- Quality Certificate - Lot No.04522749
- Quality Certificate - Lot No.27021749
- Quality Certificate - Lot No.13718749
- Quality Certificate - Lot No.12818749
- Quality Certificate - Lot No.09518749
- Quality Certificate - Lot No.22017749
- Quality Certificate - Lot No.33716749
- Quality Certificate - Lot No.31216749
- Quality Certificate - Lot No.17316749
- Quality Certificate - Lot No.22415749
- Quality Certificate - Lot No.06115749
- Quality Certificate - Lot No.01415749
- Quality Certificate - Lot No.16214749
- Quality Certificate - Lot No.31113749
- Quality Certificate - Lot No.14413749
- Quality Certificate - Lot No.05913749
- Quality Certificate - Lot No.00913749
- Quality Certificate - Lot No.29112749
- Quality Certificate - Lot No.06912749
- Quality Certificate - Lot No.24311749
- Quality Certificate - Lot No.12211749
- Quality Certificate - Lot No.18810749
- Quality Certificate - Lot No.32309749
- Quality Certificate - Lot No.28209749
- Quality Certificate - Lot No.21509749
- Quality Certificate - Lot No.13309749
- Quality Certificate - Lot No.Generic