text.skipToContent text.skipToNavigation

Corning® 1536-well Black/Clear Bottom Low base Polystyrene Multicoated Microplate, without Lid, 10 per Bag

Product Number3829

E-mail
  • No logo or lettering for improved heat sealing and ease of liquid handling
  • Low base designed for optimal bottom reader sensitivity
  • Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
  • Superior flatness minimizes variability within a plate and between plates
  • Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
  • Working volume of up to 10 µL
  • Six different surface treatments on a single plate (Collagen I, Fibronectin, Gelatin, Laminin, Poly-D-Lysine, TC-treated)


  • $2,037.54 per case

    Out of Stock

    Details
    Product Number   3829
    Qty./Pk   1 / Pk  
    Qty./Cs   10 / Cs  
    Brand   Corning®  
    Plate Format   1536-well  
    Plate Feature   Standard  
    Plate Color   Black  
    Well Bottom   Flat  
    Well Bottom Color   Clear  
    Well Volume   15.95 µL  
    Recommended Working Volume   10 µL  
    Lids Included   Yes  
    Specifications Documents