text.skipToContent text.skipToNavigation

Costar® Disposable 8-Channel Reservoir, Sterile

Product Number4878

E-mail

These sterile, 8-channel reservoirs are ideal for repetitively filling multi-channel pipettors. This is also the replacement liner for the Transtar-96® Well Liquid Transfer System.

  • Manufactured from virgin white polystyrene

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Less than 10 in Stock

Details
Product Number   4878
Qty./Pk   1 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Capacity   7 mL (approx.)  
Specifications Documents