Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® Pipet Controller Hydrophobic PTFE 0.2 µm Filter (Set of 5)
Product Number357472
Replacement hydrophobic PTFE 0.2 µm disc filter for Falcon® pipet controller.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$60.05 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 357472 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Falcon® |
| Capacity | 10 mL |
| Pipet Style | Serological |
| Graduation Interval | 0.1 mL |
| Packaging | Bulk pack |
Specifications Documents