text.skipToContent text.skipToNavigation

Corning® Counting Chamber for Corning Cell Counter

E-mail

The Corning Counting Chamber is a reusable glass cell counting slide for the Corning Cell Counter. This gridless slide has a 0.1 or 0.2 mm depth and comes standard with two high quality cover slips. These slides have a notch for easy loading of cell suspension.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
480200 Corning® Counting Chamber for Corning Cell Counter, 0.1 mm   1 / Pk     1 / Ea     Corning®   per each
Contact Customer Service
480201 Corning® Counting Chamber for Corning Cell Counter, 0.2 mm   1 / Pk     1 / Cs     Corning®   per case
Contact Customer Service