Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Unit Size | |
---|---|---|---|---|---|---|
TH75-01 | Corning® Gosselin™ Round Base Tube, 5 mL, PS, 1000/Bag, 2000/Case | 1000 /包 | 2000 /箱 | Corning® | per case | |
TK75-001 | Corning® Gosselin™ Round Base Tube, 5 mL, PS, 500/Bag, 2500/Case | per case | ||||
TK75-003 | Corning® Gosselin™ Round Base Tube, 5 mL, PP, 500/Bag, 2000/Case | per case | ||||
TK75-006 | Corning® Gosselin™ Round Base Tube, 5 mL, PS, Red Winged Plug, Sterile, 500/Bag, 2000/Case | per case | ||||
TK75-018 | Corning® Gosselin™ Round Base Tube, 5 mL, PP, Red Winged Plug, Sterile, 500/Bag, 2000/Case | per case | ||||
TK75-022 | Corning® Gosselin™ Round Base Tube, 5 mL, PS, Red Straight Plug, Sterile, 500/Bag, 2000/Case | per case | ||||
TK75-023 | Corning® Gosselin™ Round Base Tube, 5 mL, PP, White Winged Plug, 500/Bag, 2000/Case | per case | ||||
TK75-030 | Corning® Gosselin™ 圆底试管,5 mL,PS,白色直塞,500/袋,2000/箱 | 500 /包 | 2000 /箱 | Corning® | per case | |
TK75-036 | Corning® Gosselin™ 圆底试管,5 mL,PS,500/袋,4000/箱 | 500 /包 | 4000 /箱 | Corning® | per case | |
TK75-044 | Corning® Gosselin™ 圆底试管,5 mL,PP,红色直塞,灭菌,500/袋,2000/箱 | 500 /包 | 2000 /箱 | Corning® | per case | |
TK75-057 | Corning® Gosselin™ 圆底试管,5 mL,PS,电离,50/袋,2500/箱 | 50 /包 | 2500 /箱 | Corning® | per case | |
TK75-085 | Corning® Gosselin™ 圆底试管,5 mL,PP,500/袋,4000/箱 | 500 /包 | 4000 /箱 | Corning® | per case | |
TL40-01 | Corning® Gosselin™ 圆底试管,2 mL,PP,1500/袋,6000/箱 | 1500 /包 | 6000 /箱 | Corning® | per case | |
TL40-02 | Corning® Gosselin™ 圆底试管,2 mL,PS,1500/袋,6000/箱 | 1500 /包 | 6000 /箱 | Corning® | per case | |
TL40-04 | Corning® Gosselin™ 圆底试管,2 mL,PS,红色直塞,灭菌,1250/袋,5000/箱 | 1250 /包 | 5000 /箱 | Corning® | per case | |
TL75-01 | Corning® Gosselin™ 圆底试管,3.5 mL,PS,500/袋,3000/箱 | 500 /包 | 3000 /箱 | Corning® | per case | |
TL75-02 | Corning® Gosselin™ 圆底试管,3.5 mL,PP,500/袋,2500/箱 | 500 /包 | 2500 /箱 | Corning® | per case | |
TL75-04 | Corning® Gosselin™ 圆底试管,3.5 mL,PS,红色带翼塞,灭菌,625/袋,2500/箱 | per case | ||||
TL75-08 | Corning® Gosselin™ 圆底试管,3.5 mL,PP,红色带翼塞,灭菌,625/袋,2500/箱 | 625 /包 | 2500 /箱 | Corning® | per case | |
TL75-10 | Corning® Gosselin™ Round Base Tube, 3.5 mL, PS, 500/Bag, 5000/Case | per case | ||||
TR95-01 | Corning® Gosselin™ Round Base Tube, 10 mL, PS, Red Straight Plug, Sterile, 250/Bag, 1000/Case | per case | ||||
TR95-03 | Corning® Gosselin™ Round Base Tube, 10 mL, PP, Red Straight Plug, Sterile, 250/Bag, 1000/Case | per case | ||||
TR95-04 | Corning® Gosselin™ Round Base Tube, 10 mL, PP, Red Winged Plug, Sterile, 250/Bag, 1000/Case | per case | ||||
TR95-17 | Corning® Gosselin™ Round Base Tube, 10 mL, PS, White Winged Plug, Sterile, 250/Bag, 1000/Case | per case | ||||
TR95-22 | Corning® Gosselin™ 圆底试管,10 mL,PS,250/袋,1250/箱 | 250 /包 | 1250 /箱 | Corning® | per case | |
TR95-23 | Corning® Gosselin™ 圆底试管,10 mL,PP,250/袋,1250/箱 | 250 /包 | 1250 /箱 | Corning® | per case | |
TR95-24 | Corning® Gosselin™ 圆底试管,10 mL,PS,红色带翼塞,灭菌,250/袋,1000/箱 | 250 /包 | 1000 /箱 | Corning® | per case |