- 聚丙烯 (PP) 或聚苯乙烯 (PS) 自立式试管
- 灭菌或非灭菌
| 产品编号 | 产品名称 | Qty./Pk | Qty./Cs | Brand | 规格 | |
|---|---|---|---|---|---|---|
| FLY35-02 | Corning® Gosselin™ Flat Base Tube, 35 mL, PS, 500/Case | 500 / Pk | 500 / Cs | Corning® | per case | |
| FLY50-01 | Corning® Gosselin™ Flat Base Tube, 50 mL, PS, 400/Case | 400 / Pk | 400 / Cs | Corning® | per case | |
| FP15-02 | Corning® Gosselin™ Self Standing Tube, 15 mL, PS, Flat Base, 250/Bag, 1000/Case | 250 / Pk | 1000 / Cs | Corning® | per case | |
| TP10-01 | Corning® Gosselin™ Self Standing Tube, 10 mL, PP, Flat Base, Red Cap, Sterile, 250/Bag, 1000/Case | 250 / Pk | 1000 / Cs | Corning® | per case | |
| TP10-02 | Corning® Gosselin™ Self Standing Tube, 10 mL, PP, Round Base, 250/Bag, 1000/Case | 250 / Pk | 1000 / Cs | Corning® | per case | |
| TP10-03 | Corning® Gosselin™ Self Standing Tube, 10 mL, PP, Flat Base, White Cap, 250/Bag, 1000/Case | 250 / Pk | 1000 / Cs | Corning® | per case | |
| TP5-14 | Corning® Gosselin™ Self Standing Tube, 7 mL, PP, Flat Base, White Cap, Sterile, 400/Bag, 1600/Case | 400 / Pk | 1600 / Cs | Corning® | per case | |
| TP5-15 | Corning® Gosselin™ Self Standing Tube, 7 mL, PP, Flat Base, White Cap, 400/Bag, 1600/Case | 450 / Pk | 1600 / Cs | Corning® | per case | |
| TP5-16 | Corning® Gosselin™ Self Standing Tube, 7 mL, PP, Flat Base, Red Cap, Sterile, 400/Bag, 1600/Case | 400 / Pk | 1600 / Cs | Corning® | per case |