Corning® BioCoat® Poly-D-Lysine/Laminin 8-well Culture Slide, 3/Pack, 12/Case
产品编号354688
Corning® BioCoat™ 8-well culture slide with a uniform application of PDL/Laminin. Glass slide with polystyrene vessel, lid, and safety removal tool. 4/pack, 12/case. Corning BioCoat products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 3 months from date of shipment
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
缺货
详情
| 产品编号 | 354688 |
| Qty./Pk | 3 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Size | 8 Wells |
| Storage | 2° - 8°C |
| Surface Coating | Poly-D-Lysine/Laminin |
产品规格文件
可用的证书
- 质量证书 – 批号 18825004
- 质量证书 – 批号 02125003
- 质量证书 – 批号 21923002
- 质量证书 – 批号 17123001
- 质量证书 – 批号 9210010
- 质量证书 – 批号 9084005
- 质量证书 – 批号 8225002
- 质量证书 – 批号 8176004
- 质量证书 – 批号 8024152
- 质量证书 – 批号 7283003
- 质量证书 – 批号 7205005
- 质量证书 – 批号 7107334
- 质量证书 – 批号 7079010
- 质量证书 – 批号 7025339
- 质量证书 – 批号 6165002
- 质量证书 – 批号 6130001
- 质量证书 – 批号 6050001
- 质量证书 – 批号 6004456
- 质量证书 – 批号 5233001
- 质量证书 – 批号 5180322
- 质量证书 – 批号 5173004
- 质量证书 – 批号 5173003
- 质量证书 – 批号 5117005
- 质量证书 – 批号 5020304
- 质量证书 – 批号 5019004
- 质量证书 – 批号 4251002
- 质量证书 – 批号 4209002
- 质量证书 – 批号 4167006
- 质量证书 – 批号 4146006
- 质量证书 – 批号 4076008